Product AIH40EX / AIH41EX
LED Linear Light
In the Plastic Housing
Order number: 3802041Alternative order number : 802041
- Protection class IP67
- Connection: Cable, PVC, 150 mm with Deutsch DTM connector, 2-pin
- Length of the illuminated area L: 846.4 mm
- Color: Cold white
- Illuminance at 0.5 m: 1082 Lx
- Operating voltage: 10…15 VDC or 20…27 VDC
- Dimmable from 25 to 100 % with up to 1000 Hz over the input signal

Technical Data
| Product type | LED Linear Light |

